BTS7004-1EPZ 12 V|4.4mΩ|15A|1 channel smart high-side power switch|analog current sense|transmission application
Overview
The BTS7004-1EPZ is a Smart High-Side Power Switch, providing protection functions and diagnosis
The device is suitable for applications with extended or/and high temperature mission profiles.
Summary of Features
Basic Features
- High-Side Switch with Diagnosis and Embedded Protection
- Part of PROFET™+2 12V Family
- Reverse ON for low power dissipation in Reverse Polarity
- Green Product (RoHS compliant)
- Qualified for automotive applications. Product validation according to AEC-Q100 Grade 0.
Protection Features
- Absolute and dynamic temperature limitation with controlled reactivation
- Overcurrent protection (tripping) with Intelligent Latch
- Undervoltage shutdown
- Overvoltage protection with external components (as shown in Figure 37)
Diagnostic Features
- Proportional load current sense
- Open Load in ON and OFF state
- Short circuit to ground and battery
Potential Applications
- Suitable for driving 15 A resistive, inductive and capacitive loads
- Replaces electromechanical relays, fuses and discrete circuits
- Suitable for driving glow plug, heating loads, DC motor and for power distribution
- Applications with extended or/and high temperature mission profiles
- Under the hood applications requiring an extended junction temperature range, up to 175 °C
- Suitable for powertrain systems such as transmission applications
Diagrams
Training
Support